(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NR0647-003 |
NR0647-004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 5,747.71 |
STATIONERY FOR CLEAN ROOM | 1 Pack(s) |
4 Pieces Per Package |
12 Day(s) | 61-9945-78 | 1 pack (4 pcs.) | ||
฿ 1,598.99 |
STATIONERY FOR CLEAN ROOM | 5 Piece(s) | - | 12 Day(s) | 61-9945-79 | 1 pc. |
[Features]
·Anti-vibration pad that can be used in a cleanroom. (low out gas rubber products)
Part Number |
---|
NR0647-003 |
NR0647-004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 5,747.71 |
STATIONERY FOR CLEAN ROOM | 1 Pack(s) |
4 Pieces Per Package |
12 Day(s) | 61-9945-78 | 1 pack (4 pcs.) | ||
฿ 1,598.99 |
STATIONERY FOR CLEAN ROOM | 5 Piece(s) | - | 12 Day(s) | 61-9945-79 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 61-9945-76 | 61-9945-77 | 61-9945-78 | 61-9945-79 | 61-9945-80 | 61-9945-81 |
Hardness | 60 (with ASKER A hardness tester) |
How can we improve?
How can we improve?