(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BEMCOT AP-2, 120 Sheets × 30 Bags Included【30 Pieces Per Package】

BEMCOT AP-2, 120 Sheets × 30 Bags Included

You can add up to 6 items to the comparison list.

Loading...

Specifications of 055559

  • Product Type
    Wiper
  • Size(mm)
    250×210
  • Specifications
    Sheets come out continuously
  • Manufacturer Part Number
    AP-2
  • AS ONE Part Number
    61-0085-18
Part Number
055559
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 12,070.68

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    250×210
  • Specifications
    Sheets come out continuously
  • Manufacturer Part Number
    AP-2
  • AS ONE Part Number
    61-0085-18

Product Description

[Features]
·The cutting method has been devised to further suppress dust generation.
·The sheets come out continuously in aid of better workability.

Specifications of 055559

  • Product Type
    Wiper
  • Size(mm)
    250×210
  • Specifications
    Sheets come out continuously
  • Manufacturer Part Number
    AP-2
  • AS ONE Part Number
    61-0085-18
Part Number
055559
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 12,070.68

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1