(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PureMat Adhesive Mat (PM690BS)

PureMat Adhesive Mat (PM690BS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM6120BS
PM690BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Manufacturer Model AS ONE Part Number Weight Capacity

฿ 25,568.26

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 31 Day(s) 1.2 PM6120BS 61-3324-69 10 kg 1 sheet (60 pcs.)$1 pack (4 sheets)

฿ 18,679.88

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 31 Day(s) 0.9 PM690BS 61-3324-68 7 kg 1 sheet (60 pcs.)$1 pack (4 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Thickness(mm)
    3.5/0.055 (film)
  • Color Details
    Blue
  • Film count(pieces)
    60/sheet
  • Cord Diameter(mm)
    0.055
  • Materials
    Film: Polyethylene (PE)
  • Pressure sensitive adhesive material
    Acrylic
  • Capacity
    1 sheet (60 pcs.)$1 pack (4 sheets)

Product Description

[Features]
·Absorbs fine dust and dirt and minimizes the amount of dust brought into the room.

Part Number
PM6120BS
PM690BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Manufacturer Model AS ONE Part Number Weight Capacity

฿ 25,568.26

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 31 Day(s) 1.2 PM6120BS 61-3324-69 10 kg 1 sheet (60 pcs.)$1 pack (4 sheets)

฿ 18,679.88

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 31 Day(s) 0.9 PM690BS 61-3324-68 7 kg 1 sheet (60 pcs.)$1 pack (4 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3324-6861-3324-69
Code Number460-4211460-4199