(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BEMCOT PW-RE20CN【50 Pieces Per Package】

BEMCOT PW-RE20CN

You can add up to 6 items to the comparison list.

Loading...

Specifications of 070242

  • Product Type
    Wiper
  • Size(mm)
    240×300
  • Specifications
    Pouch
  • Manufacturer Part Number
    PW-RE20CN
  • AS ONE Part Number
    61-0085-21
Part Number
070242
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 26,471.47

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

15 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    240×300
  • Specifications
    Pouch
  • Manufacturer Part Number
    PW-RE20CN
  • AS ONE Part Number
    61-0085-21

Product Description

[Features]
·A wet wipe made by impregnating with modified alcohol a composite type fabric that integrates continuous long fiber polyester non-woven material based on continuous long fiber Bemliese (100% cellulose) without using a binder.

Specifications of 070242

  • Product Type
    Wiper
  • Size(mm)
    240×300
  • Specifications
    Pouch
  • Manufacturer Part Number
    PW-RE20CN
  • AS ONE Part Number
    61-0085-21
Part Number
070242
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 26,471.47

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1