(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyester Wipe【1,000-4,000 Pieces Per Package】 (PRT-1041)

Polyester Wipe (PRT-1041)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRT-1041
PRT-1061
PRT-1091
PRT-1094
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(in)
Type Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Features Features 2 Features 3

฿ 22,469.49

WIPER FOR CLEAN ROOM 1 Pack(s)

4,000 Pieces Per Package

6 Day(s) 4X4 Regular SHELLPER PRT-1041 PRT-1041 2-2659-04 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 12,242.07

WIPER FOR CLEAN ROOM 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 6X6 Regular SHELLPER PRT-1061 PRT-1061 2-2659-03 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 13,169.93

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 9X9 Regular SHELLPER PRT-1091 PRT-1091 2-2659-02 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 35,226.57

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 9X9 Face seal SHELLPER 1094 1094 2-2659-01 All the flanges of the cut surface are thermocompression bonded, and it has a soft knit structure. The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust.

Basic Specifications

Product Description

The 1094 has a soft knit structure with thermocompression bonding seals on all flanges of the cut surface. The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust.

Part Number
PRT-1041
PRT-1061
PRT-1091
PRT-1094
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(in)
Type Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Features Features 2 Features 3

฿ 22,469.49

WIPER FOR CLEAN ROOM 1 Pack(s)

4,000 Pieces Per Package

6 Day(s) 4X4 Regular SHELLPER PRT-1041 PRT-1041 2-2659-04 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 12,242.07

WIPER FOR CLEAN ROOM 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 6X6 Regular SHELLPER PRT-1061 PRT-1061 2-2659-03 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 13,169.93

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 9X9 Regular SHELLPER PRT-1091 PRT-1091 2-2659-02 The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust. -

฿ 35,226.57

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 9X9 Face seal SHELLPER 1094 1094 2-2659-01 All the flanges of the cut surface are thermocompression bonded, and it has a soft knit structure. The regular type has a double knit structure with excellent water absorption and water retention, and the cut surface is heat-sealed to generate low dust. The light type has a thin single knit structure, and the cut surface is heat-sealed to generate low dust.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1