(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
088573 |
088634 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Part Number | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|
฿ 4,695.76 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
6 Day(s) | 250×200 | EL-20C | 61-0085-29 | ||
฿ 7,598.69 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
15 Day(s) | 250×250 | CL-25C | 61-0085-30 |
[Features]
·A wipe with few impurities, made of 70% lyocell and 30% polyester, for which no binder is used.
·Features improved strength and friction resistance thanks to the proprietary cross layer manufacturing process.
·Wipe made of 70% rayon / 30% polyester that minimizes dust generation.
·It is suitable for all wiping work inside and outside cleanrooms, and has excellent cost-effectiveness.
Part Number |
---|
088573 |
088634 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Part Number | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|
฿ 4,695.76 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
6 Day(s) | 250×200 | EL-20C | 61-0085-29 | ||
฿ 7,598.69 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
15 Day(s) | 250×250 | CL-25C | 61-0085-30 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?