(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lantern Explorer EX-036D

LED Lantern Explorer EX-036D

You can add up to 6 items to the comparison list.

Loading...

Specifications of EX-036D

  • Product Type
    LED Type
  • Type
    Lantern
  • Maximum Lighting Time (h)
    18~255
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    450
  • Main Body Size(mm)
    φ73×158
  • Trusco Code
    T42-0020
  • Mass(g)
    400
  • Accessories
    Hanging Hook, 6 × AA Alkaline Batteries
  • Features
    3 Steps Selectable Output Mode
Part Number
EX-036D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,665.00

LED LANTERN EXPLORER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    LED Type
  • Type
    Lantern
  • Maximum Lighting Time (h)
    18~255
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    450
  • Main Body Size(mm)
    φ73×158
  • Trusco Code
    T42-0020
  • Mass(g)
    400
  • Accessories
    Hanging Hook, 6 × AA Alkaline Batteries
  • Features
    3 Steps Selectable Output Mode

Specifications of EX-036D

  • Product Type
    LED Type
  • Type
    Lantern
  • Maximum Lighting Time (h)
    18~255
  • Power Supply
    AA Batteries
  • Total Flux(lm)
    450
  • Main Body Size(mm)
    φ73×158
  • Trusco Code
    T42-0020
  • Mass(g)
    400
  • Accessories
    Hanging Hook, 6 × AA Alkaline Batteries
  • Features
    3 Steps Selectable Output Mode
Part Number
EX-036D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,665.00

LED LANTERN EXPLORER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1