(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers for Wafers, Battery Integrated Type, VIRTUAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8209-02

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Battery integrated type
  • JAN Code
    4589638221989
  • Detailed Specifications 1
    ·Size (mm): 21 × 30 × 225; Ultimate vacuum: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (NiMH); Weight: Approx. 170 g; Accessories: Charging stand / battery integrated type
  • Capacity
    1 Set
Part Number
1-8209-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 146,242.80

TWEEZERS 1 Piece(s) 6 Day(s) 1 Set

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Battery integrated type
  • JAN Code
    4589638221989
  • Detailed Specifications 1
    ·Size (mm): 21 × 30 × 225; Ultimate vacuum: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (NiMH); Weight: Approx. 170 g; Accessories: Charging stand / battery integrated type
  • Capacity
    1 Set

Product Description

[Features]
·The electric cordless type that can pick up 300 mm wafers.
·Suitable for handling wafers, disc media, etc.
·Built-in exhaust filter for cleanroom class 1 (rear exhaust type vacuum pump).
·The operation switch has a lock mechanism.

Specifications of 1-8209-02

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Battery integrated type
  • JAN Code
    4589638221989
  • Detailed Specifications 1
    ·Size (mm): 21 × 30 × 225; Ultimate vacuum: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (NiMH); Weight: Approx. 170 g; Accessories: Charging stand / battery integrated type
  • Capacity
    1 Set
Part Number
1-8209-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 146,242.80

TWEEZERS 1 Piece(s) 6 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1