(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Sight Glass (With light and case)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image is a representative image.
  • From :
    ฿ 26,021.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-141-01 SALE
3-141-02 SALE
3-141-03 SALE
3-141-04 SALE
3-141-05 SALE
3-141-06 SALE
3-141-07 SALE
3-141-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications JAN Code Detailed Specifications 1 Detailed Specifications 2 Internal Capacity

฿ 35,638.70

฿ 24,847.30

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀64 × 134 4589691023841 ·Size (mm): ø64×134; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 36,119.30

฿ 25,200.44

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀75 × 134 4589691023858 ·Size (mm): ø75×134; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 40,927.97

฿ 28,751.90

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀100 × 134 4589691023865 ·Size (mm): ø100×134; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 46,697.85

฿ 33,010.71

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀128 × 134 4589691023872 ·Size (mm): ø128×134; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.16 MPa with light and case 1 pc.

฿ 26,021.88

฿ 17,746.92

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀62 × 127 4589691023803 ·Size (mm): ø62×127; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 26,503.02

฿ 18,104.21

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀75 × 127 4589691023810 ·Size (mm): ø75×127; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 31,311.16

฿ 21,651.67

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀100 × 127 4589691023827 ·Size (mm): ø100×127; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 37,562.17

฿ 26,267.23

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀128 × 127 4589691023834 ·Size (mm): ø128×127; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.16 MPa with light and case 1 pc.

Basic Specifications

Product Description

[Features]
·You can check the condition inside the container by attaching it to the ferrule of the container, etc.
·A low heat generation, high luminance LED light illuminates the inside of the container brightly.
·The light is battery powered and can be mounted on the window, so you don't have to carry it around or use a power cord.
·Comes with a stainless steel case that protects the light from corrosive droplets and its contents.
·Unlike conventional sight glasses, it is safe because the glass does not fall off when removing it from the ferrule.

Part Number
3-141-01 SALE
3-141-02 SALE
3-141-03 SALE
3-141-04 SALE
3-141-05 SALE
3-141-06 SALE
3-141-07 SALE
3-141-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications JAN Code Detailed Specifications 1 Detailed Specifications 2 Internal Capacity

฿ 35,638.70

฿ 24,847.30

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀64 × 134 4589691023841 ·Size (mm): ø64×134; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 36,119.30

฿ 25,200.44

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀75 × 134 4589691023858 ·Size (mm): ø75×134; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 40,927.97

฿ 28,751.90

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀100 × 134 4589691023865 ·Size (mm): ø100×134; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 46,697.85

฿ 33,010.71

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀128 × 134 4589691023872 ·Size (mm): ø128×134; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.16 MPa with light and case 1 pc.

฿ 26,021.88

฿ 17,746.92

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀62 × 127 4589691023803 ·Size (mm): ø62×127; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 26,503.02

฿ 18,104.21

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀75 × 127 4589691023810 ·Size (mm): ø75×127; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 31,311.16

฿ 21,651.67

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀100 × 127 4589691023827 ·Size (mm): ø100×127; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.18 MPa with light and case 1 pc.

฿ 37,562.17

฿ 26,267.23

METAL CONTAINERS 1 Piece(s) 15 Day(s) Size (mm): ⌀128 × 127 4589691023834 ·Size (mm): ø128×127; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass ·LED light power supply: AA dry cell batteries × 1 (included for testing); Withstand voltage: 0.16 MPa with light and case 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1