(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Mesh Carrier SCR-M400 Series (4-582-01)

Dolly, Mesh Carrier SCR-M400 Series (4-582-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-582-01
4-582-02
4-582-03
4-582-04
4-582-51
4-582-52
4-582-53
4-582-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Caster material Detailed Specifications 1 Capacity

฿ 1,849.11

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,079.88

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 1,939.05

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,158.58

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 16,182.57

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,009.38

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 16,855.40

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,730.55

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

Basic Specifications

Product Description

[Features]
·It is a durable and lightweight dolly.
·It can be connected and stacked and stored.

Part Number
4-582-01
4-582-02
4-582-03
4-582-04
4-582-51
4-582-52
4-582-53
4-582-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Caster material Detailed Specifications 1 Capacity

฿ 1,849.11

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,079.88

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 1,939.05

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,158.58

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 16,182.57

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,009.38

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 16,855.40

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,730.55

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 520 × 380 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1