(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Mesh Carrier SCR-M450 Series

Dolly, Mesh Carrier SCR-M450 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,967.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-582-05
4-582-06
4-582-07
4-582-08
4-582-55
4-582-56
4-582-57
4-582-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Caster material Detailed Specifications 1 Capacity

฿ 1,967.46

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,192.31

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 2,068.64

WAGON/CART/CARRY 1 Piece(s) - 16 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,282.25

WAGON/CART/CARRY 1 Piece(s) - 14 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 17,095.97

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,874.99

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 17,368.76

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 19,692.28

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

Basic Specifications

Product Description

[Features]
·It is a durable and lightweight dolly.
·It can be connected and stacked and stored.

Part Number
4-582-05
4-582-06
4-582-07
4-582-08
4-582-55
4-582-56
4-582-57
4-582-58
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Caster material Detailed Specifications 1 Capacity

฿ 1,967.46

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,192.31

WAGON/CART/CARRY 1 Piece(s) - 11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 2,068.64

WAGON/CART/CARRY 1 Piece(s) - 16 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 unit -

฿ 2,282.25

WAGON/CART/CARRY 1 Piece(s) - 14 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 unit -

฿ 17,095.97

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 18,874.99

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Elastomer ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Elastomer; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 17,368.76

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel 2 / fixed 2 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: Swivel 2, fixed 2; Load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

฿ 19,692.28

WAGON/CART/CARRY 1 Pack(s)

10 Pieces Per Package

11 Day(s) Caster Specification: Swivel wheels × 4 Nylon ·Width × depth × overall height (mm): 620 × 430 × 118; Caster material: Nylon; Caster specifications: 4-wheel swivel / load capacity (kg): 100; Quantity: 1 box (10 units included) 1 box (10 units)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1