(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Buffer, X Film Cushion

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,408.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-9548-01
3-9548-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Length (m) Detailed specifications 1 Quantity

฿ 3,408.28

OTHER STORAGE & CARRYING 1 Pack(s)

680 Pieces Per Package

6 Day(s) 150 0.09 ·Bag size (mm): 150 × 90; Quantity: 1 box (680 pcs. included); Materials: Biomass film (PE) 1 box (680 pcs.)

฿ 3,408.28

OTHER STORAGE & CARRYING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 200 0.13 ·Bag size (mm): 200 × 130; Quantity: 1 box (300 pcs. included); Materials: Biomass film (PE) 1 box (300 pcs.)

Basic Specifications

Product Description

[Features]
·It can be reused many times, and when the cushion is broken, it will be less than 1% of the filling volume.
·It is made from eco-friendly biomass film.
·Each bag can be easily separated by hand.

Part Number
3-9548-01
3-9548-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Length (m) Detailed specifications 1 Quantity

฿ 3,408.28

OTHER STORAGE & CARRYING 1 Pack(s)

680 Pieces Per Package

6 Day(s) 150 0.09 ·Bag size (mm): 150 × 90; Quantity: 1 box (680 pcs. included); Materials: Biomass film (PE) 1 box (680 pcs.)

฿ 3,408.28

OTHER STORAGE & CARRYING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 200 0.13 ·Bag size (mm): 200 × 130; Quantity: 1 box (300 pcs. included); Materials: Biomass film (PE) 1 box (300 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1