(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Shoes TS313EST Black New Model (TS313EST-BK-22.0)

Safety Shoes TS313EST Black New Model (TS313EST-BK-22.0)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS313EST-BK-22.0
TS313EST-BK-22.5
TS313EST-BK-23.0
TS313EST-BK-23.5
TS313EST-BK-24.0
TS313EST-BK-24.5
TS313EST-BK-25.0
TS313EST-BK-25.5
TS313EST-BK-26.0
TS313EST-BK-26.5
TS313EST-BK-27.0
TS313EST-BK-27.5
TS313EST-BK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 22

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 22.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 23

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 23.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 24

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 24.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 25

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 25.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 26

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 26.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 27

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 27.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 28

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    TIS Standard
  • Toecap
    Included
  • Standard detail
    TIS Standard Products
  • Standard weight(g)
    995
  • Toecap
    Steel Toecap : Max resistance 200J
  • Width of foot
    EEE
  • Soles
    Nitrile rubber
  • Use
    1 pair
  • Features
    Soft Embossing Cow Leather

Product Description

Achieve a safe and comfortable footwork
[Features]
・-TIS standard (TIS 523-2554) passing product.
・Excellent durable Nitrile rubber on shoe sole use

[Use]
・Suitable for operators, transportation and service.

*** รองเท้าเซฟตี้ แบรนด์ Simon สินค้าคุณภาพจากญี่ปุ่น แข็งแรงทนทาน ปลอดภัยมากยิ่งขึ้น

*** ได้รับมาตรฐาน มอก.523-2554

Part Number
TS313EST-BK-22.0
TS313EST-BK-22.5
TS313EST-BK-23.0
TS313EST-BK-23.5
TS313EST-BK-24.0
TS313EST-BK-24.5
TS313EST-BK-25.0
TS313EST-BK-25.5
TS313EST-BK-26.0
TS313EST-BK-26.5
TS313EST-BK-27.0
TS313EST-BK-27.5
TS313EST-BK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 22

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 22.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 23

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 23.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 24

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 24.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 25

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 25.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 26

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 26.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available Same day 27

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 27.5

฿ 738.00

SAFETY SHOES 1 Piece(s) Available 16 Day(s) 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications