(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt End Fitting CP-994

Belt End Fitting CP-994

You can add up to 6 items to the comparison list.

Loading...

Specifications of CP-994

  • Compatible Belt Width(mm)
    25 to 30
  • Material
    Main body, lock: Polyacetal (POM) / Metal center: Stainless steel sheet (SUS304)
  • Standard Color
    Black
  • Recommended Panel Thickness(mm)
    2.5 or less
  • Permissible Tensile Load(N)
    150
  • Mass(g)
    12.5
Part Number
CP-994
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 97.00

BELT END FITTING 1 Piece(s) 29 Day(s)

Basic Specifications

  • Compatible Belt Width(mm)
    25 to 30
  • Material
    Main body, lock: Polyacetal (POM) / Metal center: Stainless steel sheet (SUS304)
  • Standard Color
    Black
  • Recommended Panel Thickness(mm)
    2.5 or less
  • Permissible Tensile Load(N)
    150
  • Mass(g)
    12.5

Product Description

Perfect as end fitting for belt-fastened server rack equipment.
Attachment to shelf possible with one touch.
With safe and secure lock.
Metal center for increased strength.
Can also be used with sewn-loop belts.

Specifications of CP-994

  • Compatible Belt Width(mm)
    25 to 30
  • Material
    Main body, lock: Polyacetal (POM) / Metal center: Stainless steel sheet (SUS304)
  • Standard Color
    Black
  • Recommended Panel Thickness(mm)
    2.5 or less
  • Permissible Tensile Load(N)
    150
  • Mass(g)
    12.5
Part Number
CP-994
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 97.00

BELT END FITTING 1 Piece(s) 29 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1