(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves (Nitrile, 13G, TUNGSTEN)

Cut-Resistant Gloves (Nitrile, 13G, TUNGSTEN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 392.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-635-L
HG-635-M
HG-635-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) L 95 235 62

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) M 95 225 57

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) S 90 215 54

Basic Specifications

  • Gauge
    13
  • Material
    Tungsten Composite, NITRILE
  • Liner
    Tungsten Composite
  • Coating
    NITRILE
  • Specifications
    Cut resistance level 5

Product Description

●Tungsten gloves offer an excellent cut resistance as well as the strength and durability
●NITRILE provide excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Use for Automotive, Assembly, Manufacturing, Machining Bottling, Glasswork, Metal sheet handling, Paper Processing Engineering, Maintenance, Cutting operations

Part Number
HG-635-L
HG-635-M
HG-635-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) L 95 235 62

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) M 95 225 57

฿ 392.00

NBR COATING GLOVE TUNGSTEN 1 Piece(s) 1 Day(s) S 90 215 54

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1