(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves (Nitrile, 13G, White, TSUNOOGA)

Incision-Resistant Gloves (Nitrile, 13G, White, TSUNOOGA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 142.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-180-L
HG-180-M
HG-181-L
HG-181-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Cut Level Mass
(g)

฿ 142.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) L T20-0047 235 3 68

฿ 142.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) Same day M T20-0046 225 3 62

฿ 206.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) L T20-0051 235 5 68

฿ 206.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) M T20-0050 225 5 62

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Palm Width(mm)
    95
  • Material
    White Tsunooga Yarn and White Polyester Yarn - NITRILE (NBR)
  • Coating
    NITRILE (NBR)
  • Color
    White

Product Description

Features● Tsunooga® has high strength and excellent resistance to blade cut.● Specially compound NITRILE palm coated Tsunooga® composite glove.● Excellent dexterity and tactility. Incomparable grip for wet and oily conditions.● Ergonomically designed seamless-line offers comfortableness and flexibility.

Part Number
HG-180-L
HG-180-M
HG-181-L
HG-181-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Cut Level Mass
(g)

฿ 142.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) L T20-0047 235 3 68

฿ 142.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) Same day M T20-0046 225 3 62

฿ 206.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) L T20-0051 235 5 68

฿ 206.00

NBR COATING GLOVE TSUNOOGA 1 Piece(s) 1 Day(s) M T20-0050 225 5 62

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Product Applications

Ideal for applications, which require a high cut resistance:
Especially for Automotive, Parts Assembly, Maintenance, Engineering, Machinery, Bottling, Food processing.