(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Sleeve (7G, TSUNOOGA) (THG-111S)

Cut-Resistant Sleeve (7G, TSUNOOGA) (THG-111S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THG-111S
THG-121S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Sleeve Length
(mm)
Mass
(g/pair)
Amount Of Content

฿ 78.00

TSUNOOGA SLEEVE 11CM 1 Piece(s) Same day T20-0069 110 28 1 Pair

฿ 113.00

TSUNOOGA SLEEVE 21CM 1 Piece(s) Same day T20-0070 210 45 1 Pair

Basic Specifications

  • Product Type
    Arm cover
  • Size
    Free size
  • Liner
    White Tsunooga Composite
  • Knitting
    7G
  • Cut Level
    5
  • Palm Width(mm)
    85
  • Material Quality
    White Tsunooga Composite (Tsunooga Yarn and Polyester Yarn)
  • Amount Of Content
    1 Pair

Product Description

●Tsunooga is high performance fiber manufactured from high molecular weight polyethylene
●Use for Automotive, Assembly, Engineering, Metal Sheet Handling, Bottling, Glasswork, Paper processing, Machining, Manufacturing, Cutting Operations

Part Number
THG-111S
THG-121S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Sleeve Length
(mm)
Mass
(g/pair)
Amount Of Content

฿ 78.00

TSUNOOGA SLEEVE 11CM 1 Piece(s) Same day T20-0069 110 28 1 Pair

฿ 113.00

TSUNOOGA SLEEVE 21CM 1 Piece(s) Same day T20-0070 210 45 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1