1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371 (Part Number)

HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

Two types of VAP-POT, Metric DIN 371

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

Dimensional drawings of two types of VA-POT, Metric DIN 371

EDP No.Thread SizeTAP LimitLℓ1daZ
63812599M2 x 0.46G4582.82.12
63813399M2.5 x 0.456G5092.82.12
63813899M3 x 0.56G56183.52.73
63814499M4 x 0.76G63214.53.43
63814999M5 x 0.86G702564.93
63815599M6 x 16G803064.93
63816199M8 x 1.256G903586.23
63816999M10 x 1.56G100391083
Part Number
63812599
63813399
63813899
63814499
63814999
63815599
63816199
63816999
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type

฿ 636.00

HSS TAP 1 Piece(s) 91 Day(s) 4582M2 x 0.42.82.11

฿ 623.00

HSS TAP 1 Piece(s) 91 Day(s) 5092M2.5 x 0.452.82.11

฿ 550.00

HSS TAP 1 Piece(s) 91 Day(s) 56183M3 x 0.53.52.72

฿ 559.00

HSS TAP 1 Piece(s) 91 Day(s) 63213M4 x 0.74.53.42

฿ 580.00

HSS TAP 1 Piece(s) 91 Day(s) 70253M5 x 0.864.92

฿ 588.00

HSS TAP 1 Piece(s) 91 Day(s) 80303M6 x 164.92

฿ 676.00

HSS TAP 1 Piece(s) 91 Day(s) 90353M8 x 1.2586.22

฿ 848.00

HSS TAP 1 Piece(s) 91 Day(s) 100393M10 x 1.51082

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Surface Treatment Steam Oxide
TAP Limit 6G Chamfer Length(mm) B/4