1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN General Series POT, Metric DIN 376 (Part Number)

HSS Tap DIN General Series POT, Metric DIN 376
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 909.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General Series POT, Metric DIN 376

HSS Taps DIN General Series POT, Metric DIN 376

POT Series: General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions

HSS Taps DIN General Series POT, Metric DIN 376

Dimensional drawing

EDP No.Thread SizeTAP LimitLlda
48092179M12 x 1.756H1102897
48092191M14 x 26H11030119
48092202M16 x 26H11032129
48092214M18 x 2.56H125341411
48092228M20 x 2.56H140341612
48092238M22 x 2.56H140341814.5
48092247M24 x 36H160381814.5
Part Number
48092179
48092191
48092202
48092214
48092228
48092238
48092247
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 909.00

HSS TAP 1 Piece(s) 91 Day(s) 110M12 x 1.759728

฿ 1,130.00

HSS TAP 1 Piece(s) 91 Day(s) 110M14 x 211930

฿ 1,329.00

HSS TAP 1 Piece(s) 91 Day(s) 110M16 x 212932

฿ 1,793.00

HSS TAP 1 Piece(s) 91 Day(s) 125M18 x 2.5141134

฿ 2,123.00

HSS TAP 1 Piece(s) 91 Day(s) 140M20 x 2.5161234

฿ 2,327.00

HSS TAP 1 Piece(s) 91 Day(s) 140M22 x 2.51814.534

฿ 2,851.00

HSS TAP 1 Piece(s) 91 Day(s) 160M24 x 31814.538

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Z(mm) 3
TAP Limit 6H Chamfer Length(mm) B/4