1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN General Series POT, Metric DIN 371 (Part Number)

HSS Tap DIN General Series POT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General Series POT, Metric DIN 371

HSS Taps DIN General Series POT, Metric DIN 371

POT Series: General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions

HSS Taps DIN General Series POT, Metric DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitLl1daZ
48092138M3 x 0.56H56183.52.73
48092144M4 x 0.76H63214.53.43
48092149M5 x 0.86H702564.93
48092155M6 x 16H803064.93
48092161M8 x 1.256H903586.23
48092169M10 x 1.56H100391083
Part Number
48092138
48092144
48092149
48092155
48092161
48092169
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)

฿ 355.00

HSS TAP 1 Piece(s) 91 Day(s) 5618M3 x 0.53.52.7

฿ 338.00

HSS TAP 1 Piece(s) 91 Day(s) 6321M4 x 0.74.53.4

฿ 350.00

HSS TAP 1 Piece(s) 91 Day(s) 7025M5 x 0.864.9

฿ 371.00

HSS TAP 1 Piece(s) 91 Day(s) 8030M6 x 164.9

฿ 545.00

HSS TAP 1 Piece(s) 91 Day(s) 9035M8 x 1.2586.2

฿ 693.00

HSS TAP 1 Piece(s) 91 Day(s) 10039M10 x 1.5108

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Z(mm) 3
TAP Limit 6H Chamfer Length(mm) B/4