(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Dimensional drawing of type 1 (formerly known as DIN 2182. No change of specifications)
EDP No. | Thread Size | TAP Limit | L | l1 | d | a | Z |
---|---|---|---|---|---|---|---|
74845720 | 4-40 UNC | 2B | 56 | 18 | 3.5 | 2.7 | 2 |
74845920 | 5-40 UNC | 2B | 56 | 18 | 3.5 | 2.7 | 3 |
74846130 | 6-32 UNC | 2B | 56 | 20 | 4 | 3 | 3 |
74846430 | 8-32 UNC | 2B | 63 | 21 | 4.5 | 3.4 | 3 |
74846630 | 10-24 UNC | 2B | 70 | 25 | 6 | 4.9 | 3 |
74847150 | 1/4-20 UNC | 2B | 80 | 30 | 7 | 5.5 | 3 |
74847450 | 5/16-18 UNC | 2B | 90 | 35 | 8 | 6.2 | 3 |
74847950 | 3/8-16 UNC | 2B | 90 | 35 | 9 | 7 | 3 |
Dimensional drawing of type 2 (formerly known as DIN 2183. No change of specifications)
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
---|---|---|---|---|---|---|---|
75148450 | 7/16-14 UNC | 2B | 100 | 24 | 8 | 6.2 | 3 |
75148950 | 1/2-13 UNC | 2B | 110 | 29 | 9 | 7 | 3 |
75149450 | 9/16-12 UNC | 2B | 110 | 30 | 11 | 9 | 3 |
75150150 | 5/8-11 UNC | 2B | 110 | 32 | 12 | 9 | 3 |
75151550 | 3/4-10 UNC | 2B | 125 | 34 | 14 | 11 | 3 |
75152660 | 7/8-9 UNC | 2B | 140 | 34 | 18 | 14.5 | 3 |
75153860 | 1-8 UNC | 2B | 160 | 38 | 18 | 14.5 | 3 |
Part Number |
---|
74845720 |
74845920 |
74846130 |
74846430 |
74846630 |
74847150 |
74847450 |
74847950 |
75148450 |
75148950 |
75149450 |
75150150 |
75151550 |
75152660 |
75153860 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 588.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 56 | 18 | 2 | 4-40 UNC | 3.5 | 2.7 | - | ||
฿ 588.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 56 | 18 | 3 | 5-40 UNC | 3.5 | 2.7 | - | ||
฿ 561.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 56 | 20 | 3 | 6-32 UNC | 4 | 3 | - | ||
฿ 561.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 63 | 21 | 3 | 8-32 UNC | 4.5 | 3.4 | - | ||
฿ 588.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 70 | 25 | 3 | 10-24 UNC | 6 | 4.9 | - | ||
฿ 635.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 80 | 30 | 3 | 1/4-20 UNC | 7 | 5.5 | - | ||
฿ 717.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 90 | 35 | 3 | 5/16-18 UNC | 8 | 6.2 | - | ||
฿ 795.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 90 | 35 | 3 | 3/8-16 UNC | 9 | 7 | - | ||
฿ 974.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 100 | - | 3 | 7/16-14 UNC | 8 | 6.2 | 24 | ||
฿ 1,069.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 110 | - | 3 | 1/2-13 UNC | 9 | 7 | 29 | ||
฿ 1,194.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 110 | - | 3 | 9/16-12 UNC | 11 | 9 | 30 | ||
฿ 1,320.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 110 | - | 3 | 5/8-11 UNC | 12 | 9 | 32 | ||
฿ 1,793.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 125 | - | 3 | 3/4-10 UNC | 14 | 11 | 34 | ||
฿ 2,166.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 140 | - | 3 | 7/8-9 UNC | 18 | 14.5 | 34 | ||
฿ 2,842.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 160 | - | 3 | 1-8 UNC | 18 | 14.5 | 38 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 2B | Chamfer Length(mm) | B/4 |
How can we improve?
How can we improve?