1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN General & SUS Application Series VA-POT, Metric Fine DIN 374 (Part Number)

HSS Tap DIN General & SUS Application Series VA-POT, Metric Fine DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

SS Taps DIN General & SUS Application Series VA-POT

HSS Taps DIN General & SUS Application Series VA-POT, Metric Fine DIN 374

Two types of VA-POT series

General application tap in DIN series, Suitable for carbon steel, alloy steel, mild steel, and stainless in through hole application.

Dimensions of HSS Taps DIN General & SUS Application Series VA-POT, Metric Fine DIN 374

HSS Taps DIN General & SUS Application Series VA-POT, Metric Fine DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLldaZ
63713960M3 x 0.356H5692.2-3
63714560M4 x 0.56H63102.82.13
63715160M5 x 0.56H70123.52.73
63715660M6 x 0.56H80144.53.43
63715760M6 x 0.756H80144.53.43
63716260M8 x 0.756H801864.93
63716360M8x16H902264.93
63717060M10 x 1.256H902075.53
63717160M10 x 1.256H1002475.53
63718060M12 x 16H10022973
63718160M12 x 1.256H10022973
63718260M12 x 1.56H10022973
63719260M14 x 1.56H100221193
63720360M16 x 1.56H100221293
63721660M18 x 1.56H1102514113
63723060M20 x 1.56H1252516123
63724060M22 x 1.56H125251814.53
63725060M24 x 1.56H140281814.53
Part Number
63713960
63714560
63715160
63715660
63715760
63716260
63716360
63717060
63717160
63718060
63718160
63718260
63719260
63720360
63721660
63723060
63724060
63725060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 710.00

HSS TAP 1 Piece(s) 91 Day(s) 56M3 x 0.352.2-9

฿ 710.00

HSS TAP 1 Piece(s) 91 Day(s) 63M4 x 0.52.82.110

฿ 739.00

HSS TAP 1 Piece(s) 91 Day(s) 70M5 x 0.53.52.712

฿ 765.00

HSS TAP 1 Piece(s) 91 Day(s) 80M6 x 0.754.53.414

฿ 722.00

HSS TAP 1 Piece(s) 91 Day(s) 80M6 x 0.54.53.414

฿ 821.00

HSS TAP 1 Piece(s) 91 Day(s) 90M8 x 164.922

฿ 760.00

HSS TAP 1 Piece(s) 91 Day(s) 80M8 x 0.7564.918

฿ 1,011.00

HSS TAP 1 Piece(s) 91 Day(s) 100M10 x 1.2575.524

฿ 1,156.00

HSS TAP 1 Piece(s) 91 Day(s) 90M10 x 175.520

฿ 969.00

HSS TAP 1 Piece(s) 91 Day(s) 100M12 x 1.59722

฿ 974.00

HSS TAP 1 Piece(s) 91 Day(s) 100M12 x 1.259722

฿ 969.00

HSS TAP 1 Piece(s) 91 Day(s) 100M12 x 19722

฿ 1,446.00

HSS TAP 1 Piece(s) 91 Day(s) 100M14 x 1.511922

฿ 1,671.00

HSS TAP 1 Piece(s) 91 Day(s) 100M16 x 1.512922

฿ 2,087.00

HSS TAP 1 Piece(s) 91 Day(s) 110M18 x 1.5141125

฿ 2,136.00

HSS TAP 1 Piece(s) 91 Day(s) 125M20 x 1.5161225

฿ 2,673.00

HSS TAP 1 Piece(s) 91 Day(s) 125M22 x 1.51814.525

฿ 2,851.00

HSS TAP 1 Piece(s) 91 Day(s) 140M24 x 1.51814.528

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Surface Treatment Steam Oxide
Z(mm) 3 TAP Limit 6H Chamfer Length(mm) B/4