1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Tap High Performance Series A-POT, UNF DIN 2184-1 (Part Number)

HSS Tap High Performance Series A-POT, UNF DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,096.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

A-POT maximizes the performance of machining center 

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

The advantage of A-POT over the competitors’ and conventional taps was verified.

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

Product picture of DIN high performance tap A-POT, UNf DIN 2184-1

Applicable for various type of work material group
and wide range of cutting condition.
Consistent performance is available
due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

Dimensional drawing

Unit: mm

EDP No.Thread SizeTAP Limitsll1daZ
481454626-40 UNF2BX561220433
4814546710-32 UNF2BX70162564.93
481454721/4-28 UNF2BX80193075.53
481454765/16-24 UNF2BX90223586.23
481454813/8-24 UNF2BX9020351083
481454867/16-20 UNF2BX10024-86.23
481454911/2-20 UNF2BX10022-973
481454969/16-18 UNF2BX10022-1193
481455045/8-18 UNF2BX10022-1293
481455173/4-16 UNF2BX11025-14113
481455287/8-14 UNF2BX12525-1814.53
481455391-12 UNF2BX14028-1814.53
Part Number
48145462
48145467
48145472
48145476
48145481
48145486
48145491
48145496
48145504
48145517
48145528
48145539
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,096.00

HSS TAP 1 Piece(s) 91 Day(s) 56206-40 UNF4312

฿ 1,116.00

HSS TAP 1 Piece(s) 91 Day(s) 702510-32 UNF64.916

฿ 1,212.00

HSS TAP 1 Piece(s) 91 Day(s) 80301/4-28 UNF75.519

฿ 1,297.00

HSS TAP 1 Piece(s) 91 Day(s) 90355/16-24 UNF86.222

฿ 1,403.00

HSS TAP 1 Piece(s) 91 Day(s) 90353/8-24 UNF10820

฿ 1,768.00

HSS TAP 1 Piece(s) 91 Day(s) 100-7/16-14 UNF86.224

฿ 1,679.00

HSS TAP 1 Piece(s) 91 Day(s) 100-1/2-13 UNF9722

฿ 1,984.00

HSS TAP 1 Piece(s) 91 Day(s) 100-9/16-12 UNF11922

฿ 2,295.00

HSS TAP 1 Piece(s) 91 Day(s) 100-5/8-11 UNF12922

฿ 2,951.00

HSS TAP 1 Piece(s) 91 Day(s) 110-3/4-10 UNF141125

฿ 3,734.00

HSS TAP 1 Piece(s) 91 Day(s) 125-7/8-9 UNF1814.525

฿ 4,952.00

HSS TAP 1 Piece(s) 91 Day(s) 140-1-8 UNF1814.528

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes Surface Treatment V Coating
Z(mm) 3 TAP Limit 2BX Chamfer Length(mm) B/4