1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap High Performance Series A-POT, UNC DIN 2184-1 (Part Number)

HSS Tap High Performance Series A-POT, UNC DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 787.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

A-POT maximizes the performance of machining center 

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

The advantage of A-POT over the competitors’ and conventional taps was verified.

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

Product picture of DIN high performance tap A-POT, UNC DIN 2184-1

Applicable for various type of work material group
and wide range of cutting condition.
Consistent performance is available
due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-POT, UNC DIN 2184-1

Dimensional drawing

Unit: mm

EDP No.Thread SizeTAP Limitsll1daZ
481454574-40 UNC2BX5611183.52.73
481454595-40 UNC2BX5611183.52.73
481454616-32 UNC2BX561220433
481454648-32 UNC2BX6313214.53.53
4814546610-24 UNC2BX70162564.93
481454711/420 UNC2BX80193075.53
481454745/16-18 UNC2BX90223586.23
481454793/8-16 UNC2BX10024391083
481454847/16-14 UNC2BX10024-86.23
481454891/2-13 UNC2BX11028-973
481454949/16-12 UNC2BX11030-1193
481455015/8-11 UNC2BX11032-1293
481455153/4-10 UNC2BX12534-14113
481455267/8-9 UNC2BX14034-1814.53
481455381-8 UNC2BX16038-1814.53
Part Number
48145457
48145459
48145461
48145464
48145466
48145471
48145474
48145479
48145484
48145489
48145494
48145501
48145515
48145526
48145538
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 829.00

HSS TAP 1 Piece(s) 91 Day(s) 561824-40 UNC3.52.711

฿ 829.00

HSS TAP 1 Piece(s) 91 Day(s) 561835-40 UNC3.52.711

฿ 787.00

HSS TAP 1 Piece(s) 91 Day(s) 562036-32 UNC4312

฿ 787.00

HSS TAP 1 Piece(s) 91 Day(s) 632138-32 UNC4.53.413

฿ 829.00

HSS TAP 1 Piece(s) 91 Day(s) 7025310-24 UNC64.916

฿ 883.00

HSS TAP 1 Piece(s) 91 Day(s) 803031/4-20 UNC75.519

฿ 994.00

HSS TAP 1 Piece(s) 91 Day(s) 903535/16-18 UNC86.222

฿ 1,113.00

HSS TAP 1 Piece(s) 91 Day(s) 1003933/8-16 UNC10824

฿ 1,351.00

HSS TAP 1 Piece(s) 91 Day(s) 100-37/16-14 UNC86.224

฿ 1,481.00

HSS TAP 1 Piece(s) 91 Day(s) 110-31/2-13 UNC9728

฿ 1,655.00

HSS TAP 1 Piece(s) 91 Day(s) 110-39/16-12 UNC11930

฿ 1,819.00

HSS TAP 1 Piece(s) 91 Day(s) 110-35/8-11 UNC12932

฿ 2,460.00

HSS TAP 1 Piece(s) 91 Day(s) 125-33/4-10 UNC141134

฿ 2,984.00

HSS TAP 1 Piece(s) 91 Day(s) 140-37/8-9 UNC1814.534

฿ 3,904.00

HSS TAP 1 Piece(s) 91 Day(s) 160-31-8 UNC1814.538

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes Surface Treatment V Coating
TAP Limit 2BX Chamfer Length(mm) B/4