1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HY-PRO HSS-Co.8 2 Flute Long End Mills Series HY-PRO EDL (Part Number)

HY-PRO HSS-Co.8 2 Flute Long End Mills Series HY-PRO EDL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO HSS-Co.8, 2 flute long

 
Part Number
H80106
H80112
H80116
H80120
H80132
H80134
H80138
H80140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No Dc
(mm)

฿ 376.00

END MILL 1 Piece(s) 91 Day(s) 15660H801063

฿ 376.00

END MILL 1 Piece(s) 91 Day(s) 25860H801126

฿ 462.00

END MILL 1 Piece(s) 91 Day(s) 351075H801168

฿ 521.00

END MILL 1 Piece(s) 91 Day(s) 451090H8012010

฿ 1,869.00

END MILL 1 Piece(s) 91 Day(s) 7520140H8013222

฿ 2,349.00

END MILL 1 Piece(s) 91 Day(s) 9025160H8013424

฿ 2,786.00

END MILL 1 Piece(s) 91 Day(s) 9025160H8013828

฿ 3,394.00

END MILL 1 Piece(s) 91 Day(s) 9025160H8014030

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt High-Speed Steel