(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HY-PRO HSS-Co.8, 2 flute short
Part Number |
---|
H80004 |
H80005 |
H80006 |
H80008 |
H80009 |
H80010 |
H80011 |
H80012 |
H80014 |
H80016 |
H80018 |
H80020 |
H80021 |
H80022 |
H80023 |
H80026 |
H80027 |
H80028 |
H80030 |
H80032 |
H80038 |
H80040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No | Dc (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 327.00 | END MILL | 1 Piece(s) | 91 Day(s) | 5 | 6 | 50 | H80004 | 2 | ||
฿ 350.00 | END MILL | 1 Piece(s) | 91 Day(s) | 6 | 6 | 50 | H80005 | 2.5 | ||
฿ 288.00 | END MILL | 1 Piece(s) | 91 Day(s) | 8 | 6 | 50 | H80006 | 3 | ||
฿ 292.00 | END MILL | 1 Piece(s) | 91 Day(s) | 8 | 8 | 60 | H80008 | 4 | ||
฿ 352.00 | END MILL | 1 Piece(s) | 91 Day(s) | 10 | 8 | 60 | H80009 | 4.5 | ||
฿ 292.00 | END MILL | 1 Piece(s) | 91 Day(s) | 10 | 8 | 60 | H80010 | 5 | ||
฿ 352.00 | END MILL | 1 Piece(s) | 91 Day(s) | 12 | 8 | 60 | H80011 | 5.5 | ||
฿ 292.00 | END MILL | 1 Piece(s) | 91 Day(s) | 12 | 8 | 60 | H80012 | 6 | ||
฿ 354.00 | END MILL | 1 Piece(s) | 91 Day(s) | 14 | 10 | 60 | H80014 | 7 | ||
฿ 354.00 | END MILL | 1 Piece(s) | 91 Day(s) | 14 | 10 | 60 | H80016 | 8 | ||
฿ 398.00 | END MILL | 1 Piece(s) | 91 Day(s) | 18 | 10 | 70 | H80018 | 9 | ||
฿ 398.00 | END MILL | 1 Piece(s) | 91 Day(s) | 18 | 10 | 70 | H80020 | 10 | ||
฿ 531.00 | END MILL | 1 Piece(s) | 91 Day(s) | 22 | 12 | 80 | H80021 | 11 | ||
฿ 534.00 | END MILL | 1 Piece(s) | 91 Day(s) | 22 | 12 | 80 | H80022 | 12 | ||
฿ 679.00 | END MILL | 1 Piece(s) | 91 Day(s) | 26 | 12 | 85 | H80023 | 13 | ||
฿ 811.00 | END MILL | 1 Piece(s) | 91 Day(s) | 30 | 16 | 95 | H80026 | 16 | ||
฿ 960.00 | END MILL | 1 Piece(s) | 91 Day(s) | 34 | 16 | 95 | H80027 | 17 | ||
฿ 965.00 | END MILL | 1 Piece(s) | 91 Day(s) | 34 | 16 | 95 | H80028 | 18 | ||
฿ 1,150.00 | END MILL | 1 Piece(s) | 91 Day(s) | 38 | 20 | 110 | H80030 | 20 | ||
฿ 1,440.00 | END MILL | 1 Piece(s) | 91 Day(s) | 45 | 20 | 110 | H80032 | 22 | ||
฿ 2,013.00 | END MILL | 1 Piece(s) | 91 Day(s) | 55 | 25 | 125 | H80038 | 28 | ||
฿ 2,454.00 | END MILL | 1 Piece(s) | 91 Day(s) | 55 | 25 | 125 | H80040 | 30 |
Loading...
Tool Material Type | Cobalt High-Speed Steel |
---|
How can we improve?
How can we improve?