(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grounding Cords

Grounding Cords

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 129-4874

  • Colour
    Yellow
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    2m
  • Cord Type
    Connecting
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Press Stud
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight
Part Number
129-4874 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,006.73

฿ 710.65

GROUNDING CORDS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Colour
    Yellow
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    2m
  • Cord Type
    Connecting
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Press Stud
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight

Product Description

High quality range of straight wires
Designed for connecting elements of the EPA to ground

Specifications of 129-4874

  • Colour
    Yellow
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    2m
  • Cord Type
    Connecting
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Press Stud
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight
Part Number
129-4874 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,006.73

฿ 710.65

GROUNDING CORDS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1