1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Snap with 10mm Socket (Part Number)

MOUNTING KIT

ESD Snap with 10mm Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 438.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ESD Universal Snap Mounting Kit
RS Pro Universal ESD sensitive snap mounting kit is all you need for adding new snap connections. The kit allows you to provide a grounding path ensuring ESD protective materials and people have the same electrical potential. The kit includes everything required to install a stud or socket in soft material up to 10 mm. You punch a hole through the material and screw on the socket or stud just using a Phillips screwdriver which is not included with the kit.

FEATURES and BENEFITS:
Complete Snap mounting kit
Kit Includes:
10 mm Stud
10 mm Socket
Threaded back washer
Conical nut
Long screw
Short screw
ESD common ground point label

SCREWS:
6–32 Flat head Phillips machine screws
1 x 6 mm
1 x 10 mm

Note
Phillips screwdriver is not included with this kit

Mounting Kits
Mounting Kits for ESD Sensitive Products

 
Part Number
122-9148 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 438.88

฿ 309.81

MOUNTING KIT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Accessory Type Universal Snap Kit Connector Type 10 mm Socket

Please check the type/dimensions/specifications of the part 122-9148 in the ESD Snap with 10mm Socket series.