- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Adjustable Wrist Strap and Cords
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,987.04
฿ 1,324.76
|
ADJUSTABLE WRIST STRAP
|
1 Piece(s)
|
|
8 Day(s)
|
|
฿ 1,961.71
฿ 1,307.87
|
ADJUSTABLE WRIST STRAP
|
1 Piece(s)
|
|
8 Day(s)
|
Basic Specifications
-
- Complies with EN 61340-5-1
- Yes
-
- Cord Length
- 1.8m
-
- Stud Size
- 10mm
-
- Lead Resistance
- 1MΩ
-
- Cord Style
- Coiled
-
- Single Wire/Dual Wire
- Single Wire
-
- Includes Cord
- Yes
-
- Band Material
- Fabric
-
- Wrist Strap Size
- Adjustable
-
- Cord Colour
- Yellow
-
- Use Type
- Reusable
-
- Band Colour
- Blue
Product Description
Our RS Pro range of hard-wearing ESD grounding straps have been designed to ensure efficient static bleeding, to ensure a reliable method of static dissipation. Predominantly used within the electronics industry, but still suited to enthusiasts working at a bench. Premium quality fabric band and cord setFully adjustable wrist strap fits all sizes
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,987.04
฿ 1,324.76
|
ADJUSTABLE WRIST STRAP
|
1 Piece(s)
|
|
8 Day(s)
|
|
฿ 1,961.71
฿ 1,307.87
|
ADJUSTABLE WRIST STRAP
|
1 Piece(s)
|
|
8 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?