(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heel Grounders

Heel Grounders

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 287-7565

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    <3.5 x 107Ω
  • Reusable/Disposable
    Reusable
  • Non Marking
    No
  • Attachment Type
    Elasticated Hook & Loop
  • Quantity Included
    1
  • Elastic/Non Elastic
    Non-Elastic
Part Number
287-7565 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 912.81

฿ 644.35

HEEL GROUNDERS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    <3.5 x 107Ω
  • Reusable/Disposable
    Reusable
  • Non Marking
    No
  • Attachment Type
    Elasticated Hook & Loop
  • Quantity Included
    1
  • Elastic/Non Elastic
    Non-Elastic

Product Description

High quality long life heel grounders
With or without 1MΩ resistor
Comfortable and easy to fit
Suitable for all flat shoe type

Specifications of 287-7565

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    <3.5 x 107Ω
  • Reusable/Disposable
    Reusable
  • Non Marking
    No
  • Attachment Type
    Elasticated Hook & Loop
  • Quantity Included
    1
  • Elastic/Non Elastic
    Non-Elastic
Part Number
287-7565 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 912.81

฿ 644.35

HEEL GROUNDERS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1