1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Class B 130°C Polyester Tape (Part Number)

Class B 130°C Polyester Tape
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 314.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A polyester tape with a rubber thermosetting adhesive used for electrical insulation of coils, electrolytic capacitors and small transformers, coil and inter layer insulation and phase separation of small 3 phase motors.
Rubber thermosetting adhesive
High temperature resistance
Recognised by UL
High electrical strength - breakdown voltage 4.5kV
Good resistance to solvents

 
Part Number
408-9489SALE
408-9495SALE
408-9502SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTensile Strength

฿ 314.79

฿ 222.21

POLYESTER TAPE 1 Piece(s) 8 Day(s) 1012mm

฿ 443.95

฿ 313.38

POLYESTER TAPE 1 Piece(s) 8 Day(s) 1019mm

฿ 596.23

฿ 420.88

POLYESTER TAPE 1 Piece(s) 8 Day(s) 1025mm

Loading...

  1. 1

Basic Information

Color Yellows Length 66m Model Number 45N/cm
Maximum Operating Temperature AT4004 Minimum Operating Temperature +130°C Thickness 0°C
Backing Material 0.06mm Foam Density Polyester Adhesive Material 0.9
Breakdown Voltage 4.5 N/cm Trade Name 4500V Adhesive Material AT4004
Flame Retardant Rubber Resin