1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Strike Releases

DOOR STRIKE RELEASES

Door Strike Releases
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,917.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Euro style
Fail safe (RS 741-8247)
Fail secure (RS 741-8243)
Mortice or surface mount
12Vac/Vdc
Monitored available
Adjustable jaw option
Includes suppression
Adjustable jaw

 
Part Number
741-8247 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,917.11

฿ 1,278.14

DOOR STRIKE RELEASES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width 28mm Height 98 mm Depth 19 mm
Supply Voltage 12V AC or DC Operation AC, DC Current Consumption 0.27A
Failure Mode Fail Safe

Please check the type/dimensions/specifications of the part 741-8247 in the Door Strike Releases series.