(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lockout Hasps

Lockout Hasps

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 805-5506

  • Material
    Steel
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Attachment Point Maximum Size
    25mm
  • Attachment Point Minimum Size
    9mm
Part Number
805-5506 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 626.83

฿ 442.48

LOCKOUT HASPS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Material
    Steel
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Attachment Point Maximum Size
    25mm
  • Attachment Point Minimum Size
    9mm

Product Description

Lockout Hasps with “Locking Clamp” for superior strength.
Lockout hasps with locking clamp
Allow up to six workers to lock out a single energy source
Hardened steel
Nickel-plated and vinyl coated
Fits all padlock shackle sizes up to 9 mm diameter

Specifications of 805-5506

  • Material
    Steel
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Attachment Point Maximum Size
    25mm
  • Attachment Point Minimum Size
    9mm
Part Number
805-5506 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 626.83

฿ 442.48

LOCKOUT HASPS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1