1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp On Circuit Breaker Lockout

CLAMP ON CIRCUIT BREAKER

Clamp On Circuit Breaker Lockout
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 492.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This Clamp On Circuit Breaker Lockout device from RS is extremely versatile and easy to install. Its patented thumbscrew design means no tools or screwdrivers are required for installation - simply tighten the lockout device onto the switch tongue and pull the cover over. Then use a lockout padlock (not included) to lock the cover to prevent the clamp from being loosened.
No-Hole' breaker lockout
Detachable Cleats (included) expand the applicable breaker range
Fits lock shackles up to 7 mm in diameter

 
Part Number
818-8066 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 492.95

฿ 347.97

CLAMP ON CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Clamp-On Breaker Lockout Number of Locks 1 Lock Shackle Maximum Diameter 7mm

Please check the type/dimensions/specifications of the part 818-8066 in the Clamp On Circuit Breaker Lockout series.