1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yellow Vinyl Coated Lockout Hasps

LOCKOUT

Yellow Vinyl Coated Lockout Hasps
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,099.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These lockout hasps from RS allow up to six lockout padlocks to be installed on the hasp. This means one energy source can be safely isolated and until all individual workers' padlocks have been removed, the energy source cannot be restored.
The hasps can accept lockout padlocks with a shackle of up to 9 mm and the padlock fixing section is vinyl coated for better visibility and grip.
Produced from high tensile steel sheet which has been electroplated to prevent rust.

 
Part Number
818-8098 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,099.07

฿ 775.83

LOCKOUT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Vinyl Type Hasp Lockout Number of Locks 6
Lock Shackle Maximum Diameter 35mm

Please check the type/dimensions/specifications of the part 818-8098 in the Yellow Vinyl Coated Lockout Hasps series.