(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Pin Out Miniature Circuit Breaker Lockout

Lock And Key, Pin Out Miniature Circuit Breaker Lockout

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 862-5231

  • Material
    PVC/Stainless Steel
  • Type
    Conventional Miniature Circuit Breaker Lockout
  • Number of Locks
    1
Part Number
862-5231 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 565.41

฿ 399.12

CIRCUIT BREAKER LOCKOUT 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Material
    PVC/Stainless Steel
  • Type
    Conventional Miniature Circuit Breaker Lockout
  • Number of Locks
    1

Product Description

Safe and effective method for locking out miniature circuit breakers
Push button installation - does not require any tool for installation
Accepts padlocks with a shackle diameter up to 9mm
Can be applied on single & multiple breakers MCB’s only
Manufactured from stainless steel wire and special grade PVC parts

Specifications of 862-5231

  • Material
    PVC/Stainless Steel
  • Type
    Conventional Miniature Circuit Breaker Lockout
  • Number of Locks
    1
Part Number
862-5231 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 565.41

฿ 399.12

CIRCUIT BREAKER LOCKOUT 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1