1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pole Circuit Breaker Lockout

SINGLE POLE CIRCUIT

Single Pole Circuit Breaker Lockout
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 261.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This single pole circuit breaker lockout device is designed for use with 120 V breakers that have holes in the switch tongue.
Very simple to use - just snap the lockout device into place and lock with a lockout padlock (not included).
Dual cavities have been built-in to accommodate differently-sized switch tongues.

Part Number
818-8085 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 261.12

฿ 184.32

SINGLE POLE CIRCUIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Single-Pole Breaker Lockout Number of Locks 2

Please check the type/dimensions/specifications of the part 818-8085 in the Single Pole Circuit Breaker Lockout series.