1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Squeezer Multi Purpose Cable Lockout

MULTI PURPOSE CABLE

Squeezer Multi Purpose Cable Lockout
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,924.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi Purpose Cable Lockouts are ideal, when there is a need to lockout multiple energy sources with one device or when the design / placement of the energy sources prevent other types of lockouts to be used.
Cable Lockout for max. 6 padlocks with a shackle diameter up to 8 mm
Flexible and easy to use
Route the cable where necessary to lockout the device then feed the cable down the center point at the top
When the cable is tight and the source is locked out, squeeze the handle and apply padlock
Vinyl coated steel core (Blue RS 862-5187) and Nylon core De Electric (Yellow RS 862-5196)
Supplied with 1 m cable

 
Part Number
862-5187 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,924.63

฿ 1,283.15

MULTI PURPOSE CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Type Squeezer Multipurpose Cable Lockout Number of Locks 4

Please check the type/dimensions/specifications of the part 862-5187 in the Squeezer Multi Purpose Cable Lockout series.