(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wedge Indicator Light【10 Pieces Per Package】

Wedge Indicator Light

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 655-9788

  • Voltage Rating
    12 V
  • Length
    27.7 mm
  • Life Hours
    5000h
  • Current Rating
    100 mA
  • Lamp Base
    Wedge
  • Lamp Size
    T3 1/4
  • Diameter
    10.29mm
  • Luminosity
    5 lm
  • Lens Colour
    Clear
Part Number
655-9788 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 166.33

฿ 117.41

T 3 10 MM WEDGE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Basic Specifications

  • Voltage Rating
    12 V
  • Length
    27.7 mm
  • Life Hours
    5000h
  • Current Rating
    100 mA
  • Lamp Base
    Wedge
  • Lamp Size
    T3 1/4
  • Diameter
    10.29mm
  • Luminosity
    5 lm
  • Lens Colour
    Clear

Product Description

Wedge Indicator Light from RS Pro

Specifications of 655-9788

  • Voltage Rating
    12 V
  • Length
    27.7 mm
  • Life Hours
    5000h
  • Current Rating
    100 mA
  • Lamp Base
    Wedge
  • Lamp Size
    T3 1/4
  • Diameter
    10.29mm
  • Luminosity
    5 lm
  • Lens Colour
    Clear
Part Number
655-9788 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 166.33

฿ 117.41

T 3 10 MM WEDGE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1