1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDM61 Digital Multimeter (Part Number)

DIGITAL MULTIMETER

IDM61 Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,487.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IDM61 high performance pocket multimeter with non-contact voltage detector.
Compact design with soft rubber side grips
2000 Counts LCD display
6 functions / 14 ranges
1000 V ac/dc measurement range
Integral non-contact AC voltage detector with visual & audible indication (50 V ac to 600 V ac, 50 Hz to 500 Hz)
Resistance/ Continuity and Diode Test
Full autoranging with manual override
Display hold
Auto–power off
Conforms to EN61010-1 (safety rating) CAT III 600 V, CAT II 1000 V

 
Part Number
123-3237
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,487.00

DIGITAL MULTIMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 44mm Height(mm) 156mm Absolute Maximum AC Current Measurement IDM61
Minimum Vertical Sensitivity 1000V dc AC Current Measurement Resolution LCD Lead Length 750V ac
Safety Category No Safety Category Voltage AC Voltage, Continuity, DC Voltage, Diode Test, Resistance Clamp Meter Type 100mΩ
DC Current Measurement Resolution 0.1mV ac Best AC Voltage Accuracy 0.1mV dc Vertical Resolution ±0.7% + 2 Digits
Battery Type ±1.5% + 5 Digits Markers 20MΩ Maximum Insulation Resistance Measurement Handheld