1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Lead Set, 1000 V (Part Number)

TEST LEAD SET 1000 V

Test Lead Set, 1000 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This high-quality multimeter test lead set provides test leads and accessories that have been designed to comply with IEC1010 Cat III 1000 V safety standard. Suitable for use with multimeters and other test equipment that is also rated up to IEC1010 CAT III 1000 V.
1 pair of 1.2 m silicone rubber leads terminated with one 4 mm shrouded right angle plug and one 4 mm shrouded straight plug
1 pair of plug-in multimeter probes with 2.0 mm metal tips
1 pair of plug-in spring loaded grabber hooks
1 pair of plug-in crocodile clips

 
Part Number
125-3735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,273.00

TEST LEAD SET 1000 V 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Standards Met 15A Maximum Operating Temperature Crocodile Clip, Right Angle Plug, Spring Hook, Straight Plug Connector B Gender Test Lead Kit
Resistance Measurement Resolution 1.2m Best AC Current Accuracy CAT III 1000 V Best DC Voltage Accuracy 1000V
Desktop/Handheld CAT III