1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Voltage And Current Calibrator (Part Number)

CURRENT CALIBRATOR

Handheld Voltage And Current Calibrator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,854.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Portable instrument for calibrating process devices and measuring process signals. The quality and accuracy of the hand held calibrator are covered by the four functions; current source, current measurement, power and measurement of a two wire loop and DC mV source.
Portable instrument for calibrating process devices and measuring process signals
Powers and measurement of a two-wire current loop
Adjustable 0 mA -24 mA current source
Adjustable -199.9 mV to +1.99.9 mV dc voltage source
Current calibrator drive loads up to 500 Ω
LCD display, max. display counts 1999

 
Part Number
123-8769
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,854.00

CURRENT CALIBRATOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 38mm Height(mm) 185mm Measurement accuracy ±0.25 % + 1 Digit
Length 78mm Dimensions +50°C Weight 0°C
Application 78 x 38 x 185mm Model Number p 265g Absolute Maximum AC Current Measurement CC421-G
Sample Rate Random Battery Interface Type 9V, Alkaline, Heavy Duty, M1605/PP3 Maximum Conductor Size 24mA
Setting Modes 0mA Connector A Gender +199.9mV dc Connector A Stackable 24mA