1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICM20 Current Clampmeter (Part Number)

CURRENT CLAMPMETER

ICM20 Current Clampmeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ICM20 current clamp meter designed for safe, non-intrusive AC current measurement up to 400 Amps.
2000 Count Large-scale LCD display
AC current measuring up to 400 Amps
Data Hold
Max Hold
Easy battery replacement
27 mm dia. conductor size
1.2 m Drop Proof
Auto power off to maximise battery life
Safety to EN61010-1 CAT. III 600 V

 
Part Number
123-3230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,595.00

CURRENT CLAMPMETER 1 Piece(s) 46 Day(s) 10

Loading...

  1. 1

Basic Information

Width(mm) 32mm Length 56mm Minimum Operating Temperature ICM20
Dimensions +50°C Application 56 x 32 x 180mm Absolute Maximum Capacitance Measurement 400A ac
Sample Rate Random Battery AC Current Measurement Resolution LCD True RMS 0.1A
Safety Category Voltage AC Current, Continuity, Diode Test AC Voltage Measurement Resolution ±2% ± 0.5A Best Resistance Measurement Accuracy Current Tester
Desktop/Handheld CAT III Minimum Source Current 31mm Maximum Test Voltage 27 (Dia.)mm