1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12 Piece Drill & Tap Set (Part Number)

12 PIECE DRILL

12 Piece Drill & Tap Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,870.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric Hexagon drive drill and tap set featuring popular sizes for hand or power tool use.

 
Part Number
669-9404 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,870.55

฿ 3,247.20

12 PIECE DRILL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Minimum Drill Size 2.5mm Maximum Drill Size 8.5mm Maximum Tap Size M10
Minimum Tap Size M3 Material HSS Number of Pieces 12

Please check the type/dimensions/specifications of the part 669-9404 in the 12 Piece Drill & Tap Set series.