(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Professional range of HSS angles jobber drills for use on alloy steel, hardened steel, stainless steel, cast iron & titanium. DIN338.Bright Finish with split point
Part Number |
---|
787-7315 |
787-7321 |
787-7324 |
787-7327 |
787-7330 |
787-7337 |
787-7359 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Shank Size |
---|---|---|---|---|---|---|---|---|---|
฿ 434.84 ฿ 306.95 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.25mm | 19 mm | 0.25mm | ||
฿ 326.59 ฿ 230.54 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.45mm | 21 mm | 0.45mm | ||
฿ 292.23 ฿ 206.29 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.35mm | 19 mm | 0.35mm | ||
฿ 485.00 ฿ 342.36 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.3mm | 19 mm | 0.3mm | ||
฿ 389.84 ฿ 275.19 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.4mm | 21 mm | 0.4mm | ||
฿ 456.41 ฿ 322.18 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.5mm | 22 mm | 0.5mm | ||
฿ 262.79 ฿ 185.50 | HSS JOBBER DRILL | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 0.8mm | 30 mm | 0.8mm |
Loading...
Material | HSS | Type | Jobber | Shank Type | Plain |
---|---|---|---|---|---|
Point Angle | 118° |
How can we improve?
How can we improve?