(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESD Cabinets with ESD Drawers

ESD Cabinets with ESD Drawers

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 909-6987

  • Type
    ESD Cabinet
  • Complies with EN 61340-5-1
    Yes
  • Drawer Width
    92mm
  • Drawer Length
    170mm
  • Compartments per Insert
    1
  • Drawers per Cabinet
    12
  • Cabinet Height
    290mm
  • Cabinet Depth
    180mm
  • Drawer Height
    62mm
  • Drawer Depth
    170mm
  • Cabinet Width
    310mm
Part Number
909-6987 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,184.40

฿ 6,789.94

ESD CABINETS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Type
    ESD Cabinet
  • Complies with EN 61340-5-1
    Yes
  • Drawer Width
    92mm
  • Drawer Length
    170mm
  • Compartments per Insert
    1
  • Drawers per Cabinet
    12
  • Cabinet Height
    290mm
  • Cabinet Depth
    180mm
  • Drawer Height
    62mm
  • Drawer Depth
    170mm
  • Cabinet Width
    310mm

Product Description

These stylish cabinets are an excellent choice for ESD protected storage. With two height options, 290 and 550 mm, they help you organise and store small static sensitive parts with ease. They can be wall mounted, freestanding or mounted on to turntables, stands and trolleys.

Cabinets come as standard with a connector for a ground connection cord (not supplied).
• Robust cabinet, shelves and drawers
• Cabinet: Semi-conductive polypropylene (PP)
• Shelves: Galvanised steel
• Drawers: Manufactured from semi conductive high impact polystyrene (HIPS).
• Temperature tolerance (-40 to + 65°C)

Specifications of 909-6987

  • Type
    ESD Cabinet
  • Complies with EN 61340-5-1
    Yes
  • Drawer Width
    92mm
  • Drawer Length
    170mm
  • Compartments per Insert
    1
  • Drawers per Cabinet
    12
  • Cabinet Height
    290mm
  • Cabinet Depth
    180mm
  • Drawer Height
    62mm
  • Drawer Depth
    170mm
  • Cabinet Width
    310mm
Part Number
909-6987 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,184.40

฿ 6,789.94

ESD CABINETS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1