(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wristband/Heel Grounder Test Station

Wristband/Heel Grounder Test Station

You can add up to 6 items to the comparison list.

Loading...

Specifications of 733-996

  • Width
    70mm
  • Complies with EN 61340-5-1
    Yes
  • Height
    115 mm
  • Depth
    26 mm
  • Power Source
    Battery
  • Display Type
    LED
  • Equipment Type
    Tester
  • Supply Voltage
    9V dc
  • Test Point
    Wrist & Foot
Part Number
733-996
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,007.00

GROUNDER TEST STATION 1 Piece(s) 8 Day(s)

Basic Specifications

  • Width
    70mm
  • Complies with EN 61340-5-1
    Yes
  • Height
    115 mm
  • Depth
    26 mm
  • Power Source
    Battery
  • Display Type
    LED
  • Equipment Type
    Tester
  • Supply Voltage
    9V dc
  • Test Point
    Wrist & Foot

Product Description

Essential for all electronic assembly areas
Ideal for multi operator use
Requires a PP3 battery

Specifications of 733-996

  • Width
    70mm
  • Complies with EN 61340-5-1
    Yes
  • Height
    115 mm
  • Depth
    26 mm
  • Power Source
    Battery
  • Display Type
    LED
  • Equipment Type
    Tester
  • Supply Voltage
    9V dc
  • Test Point
    Wrist & Foot
Part Number
733-996
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,007.00

GROUNDER TEST STATION 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1