1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Starting Drill AD-LDS (Part Number)

END MILL

Carbide Starting Drill AD-LDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Limited Time Offer: BUY 3 GET 4
  • Get 1 Free Sample when purchase minimum of 3 pcs for NEW AE-series and AD- series customers.
  • **Free 1 pc will be delivered separately at a different delivery time set upon makers’ stock availability.

Product Description

[Features]
・ This drill increases processing speed for both centering and countersinking. Constructed with extreme toughness, high wear and heat resistance characteristics to ensure stable and consistent tool life.
・AD-LDS 60°、90°、120°、130°、140°(φ0.5~φ12)

Product features and specifications

Basic specifications and features of the product

EgiAs coating with high abrasion resistance and toughness

Carbide Leading Drill Bit AD-LDS, feature 1
Carbide Leading Drill Bit AD-LDS, feature 2

Achieves long lifespan and stable lifespan with a coating with excellent toughness in addition to high abrasion resistance and heat resistance

Carbide Leading Drill Bit AD-LDS, feature 3

Drawing

Recommended cutting conditions

Recommended cutting condition table

  • For this cutting condition, the number of rotational speeds, feed rate and depth of cut are listed for each work material (general steel, steel alloy, heat-treated steel, high hardness steel, stainless steel, aluminum, cast iron, etc.) based on the manufacturer's recommended conditions.
  • The optimum cutting conditions vary depending on the machining environment (machine tool, tool holder, etc.), so use this product while checking the machining conditions (machining surface, chattering, etc.) and conducting calibration.
 

Centering

Carbide Leading Drill Bit AD-LDS, recommended cutting condition 1
 

Chamfer

Carbide Leading Drill Bit AD-LDS, recommended cutting condition 2

Precautions for cutting conditions

  • When using AD-LS-LDS (long shank), please use it in a low feed rate.
  • If the number of rotational speed does not rise sufficiently, set the speed as high as possible.
  • This cutting condition standard table is for when using a water-soluble cutting oil.
  • When using a water-insoluble cutting oil, reduce the cutting speed by 20%.
  • For centering on curved surfaces, inclined surfaces, etc., use it in a low feed rate.
  • Centering on stainless steel is not recommended. Please use TIN-NC-LDS or NC-LDS.
  • For high-speed machining, the upper limit should be twice the median cutting speed above.
  • For chamfering holes in stainless steel, refer to the values for low carbon steel.

Selection support information

Carbide Leading Drill Bit AD-LDS, selection support 1
 

Production correspondence table by drill bit diameter

The manufacturer provides the optimum machining scene with a wider lineup that is even more complete according to the application

Units: mm
Carbide Leading Drill Bit AD-LDS, selection support 2
Carbide Leading Drill Bit AD-LDS, selection support 3
Carbide Leading Drill Bit AD-LDS, selection support 4
Part Number
AD-LDS-4X120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTool Diameter (D)
(mm)
Point Angle(θ) Blade Length
(mm)
Tool No. Details of Coating Link Diameter (d)
(mm)
Torsional Angle
(°)
Shank Accuracy Tip length
(mm)
Overall Length
(mm)
Min. Pilot Hole Diameter
(mm)
Allowable tip angle tolerance
(°)
Shank length
(mm)
CAD Data Availability
(2D/3D)

฿ 1,611.00

END MILL 1 Piece(s) 91 Day(s) 104120°128688958EgiAs412-1.254-±2422D/3D

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Application Centering ( Positioning ) / Hole Chamfer work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Single blade, two blades Single Blade Peripheral Blade Y/N None Coating Y/N Included
Coating Type Others

Please check the type/dimensions/specifications of the part AD-LDS-4X120 in the Carbide Starting Drill AD-LDS series.

Products with similar specification

Part Number
AD-LDS-10X120
AD-LDS-10X140
AD-LDS-10X60
AD-LDS-4X140
AD-LDS-4X60
AD-LDS-4X90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTool Diameter (D)
(mm)
Point Angle(θ) Blade Length
(mm)
Tool No. Details of Coating Link Diameter (d)
(mm)
Torsional Angle
(°)
Shank Accuracy Tip length
(mm)
Overall Length
(mm)
Min. Pilot Hole Diameter
(mm)
Allowable tip angle tolerance
(°)
Shank length
(mm)
CAD Data Availability
(2D/3D)

฿ 2,947.00

1 Piece(s) 91 Day(s) 1010120°248688961EgiAs-12-2.993-±2692D/3D

฿ 2,947.00

1 Piece(s) 91 Day(s) 1010140°248688970EgiAs-12-1.893-0 to +4692D/3D

฿ 2,947.00

1 Piece(s) 91 Day(s) 1010-248688955EgiAs-12-7.4932.5±3692D/3D

฿ 1,611.00

1 Piece(s) 91 Day(s) 104140°128688967EgiAs412-0.754-0 to +4422D/3D

฿ 1,611.00

1 Piece(s) 91 Day(s) 104-128688952EgiAs412-2.7541.7±3422D/3D

฿ 1,491.00

1 Piece(s) 5 Day(s) 104-128688934EgiAs412-2541.5±1422D/3D