(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[N95] High Temperature / High Humidity Dust Mask【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The image is a representative image.

Specifications of EA800MJ-32

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Materials
    Outside: Dura-Mesh polypropylene, Head strap: Synthetic rubber
Part Number
EA800MJ-32
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,377.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Materials
    Outside: Dura-Mesh polypropylene, Head strap: Synthetic rubber

Product Description

[Features]
· Suitable for use in high temperature and high humidity environment in dust work
· With exhaust valve
· Exhaust valve allows continuous wearing for a long time
· Neck/occipital hanging type

Specifications of EA800MJ-32

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Materials
    Outside: Dura-Mesh polypropylene, Head strap: Synthetic rubber
Part Number
EA800MJ-32
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,377.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1