(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[N95] Mask【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The image is a representative image.

Specifications of EA800MJ-32C

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Inhalation resistance
    25 Pa or more
  • Details 2
    Neck hanging type
  • Details 1
    With exhaust valve
  • Filtration efficiency
    95% or more
Part Number
EA800MJ-32C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,279.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Basic Specifications

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Inhalation resistance
    25 Pa or more
  • Details 2
    Neck hanging type
  • Details 1
    With exhaust valve
  • Filtration efficiency
    95% or more

Product Description

[Features]
· A mask with an exhaust valve, which can be hung around the neck when not in use, and has an excellent fit, and does not easily lose its shape
· A mask suitable for use in high temperature and high humidity environments due to dust.

Specifications of EA800MJ-32C

  • Inhalation resistance (Average Measured Value)
    25 Pa or more
  • Exhalation resistance (Average Measured Value)
    35 Pa or more
  • Quantity
    Includes 10 Pcs.
  • Inhalation resistance
    25 Pa or more
  • Details 2
    Neck hanging type
  • Details 1
    With exhaust valve
  • Filtration efficiency
    95% or more
Part Number
EA800MJ-32C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,279.00

MASK 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1